回到顶部
/content/maximintegrated/zh/products/sensors/temperature-sensor-ics/temperature-switch-ics-thermostats

By Key Parameter 

Temperature switches (i.e., thermostat ICs) are small, cost-effective solutions for measuring temperature in portable and space-constrained applications. With accuracy to ±0.5°C, Maxim offers the most accurate temperature switches in the industry.

Also See:

技术文档

*必填

Technical Documentation

技术文档

显示 3 of 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 Date

MAXREFDES1165: 32-Channel Industrial Digital I/O Module

The MAXREFDES1165 is a complete, 32-channel industrial digital I/O module comprising 16 digital ...

MAXREFDES179# Reference Design Board

The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...

MAXREFDES104#: 健康传感器平台3.0版

HSP3 is a unique evaluation and development platform in a wearable form factor that demos the fu...

MAXREFDES177# IO-Link Universal Analog IO

The MAXREFDES177# IO-Link®-compliant, universal analog IO reference design uses the MAX22515 IO-...

MAXREFDESGPS_B: How to Add GPS to your Product without Draining your Battery

Ultra-low power GPS reference design using the MAX2769C GNSS receiver and the MAX32632 Cortex M4...

MAXREFDES103#:健康传感器腕带

The MAXREFDES103# is a full wrist-worn wearable reference design for heart-rate, heart-rate vari...

Wireless Backhaul Power Supplies

The design provides all the power supply rails and power sequencing necessary to power Xilinx® Z...

MAXREFDES69#: Isolated RS-485 Communications Micro PLC card

The MAXREFDES69# reference design is a dual-channel isolated RS-485 data-communication circuit f...

MAXREFDES176#: IO-Link 16-Channel Digital Input Hub

The MAXREFDES176# IO-Link®-compliant, digital input hub reference design uses the MAX22515 IO-Li...

MAXREFDES161#: Frequency Synthesizer Shield

MAXREFDES161# is an Arduino form factor-compatible shield for synthesizing frequencies from 23.5...

MAXREFDES145#: 8-Channel IO-Link Master

The MAXREFDES145# is an IO-Link®-compliant, 8-port IO-Link master reference design that uses TEC...

MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform

In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...

Important Notice for Maxim Integrated Design Information and Resources

Notice of design information and resources for Maxim Integrated products.