温度传感器IC

温度传感器检测某个物体的温度或者其所在环境的温度,并将读数转换为电信号。常见的温度传感器类型有热电偶、电阻温度检测器(RTD)、热敏电阻、本地温度传感器、远端热二极管温度传感器IC。热电偶、RTD和热敏电阻等检测元件的电学属性随温度的变化具有非常强的可预测性。本地温度传感器IC利用管芯上晶体管的物理特性作为检测元件。临床级温度传感器必须满足ASTM E1112标准关于临床测温仪技术规范的精度要求。远端温度二极管温度传感器采用外部连接成PN结的晶体管作为检测元件,包括使用一个或多个外部晶体管测量温度所需的全部信号调理电路。

Maxim广泛的硅温度传感器IC支持医学、工业、数据中心及移动等各种应用。除温度传感器之外,Maxim也提供风扇控制器和温度监控器IC。Maxim的风扇控制器IC监测和控制系统制冷应用中的风扇转速。Maxim的温度监控器IC测量温度并提供功率开关输出,适用于基于温度的监测和控制应用。其他业界领先的特性包括:

  • 温度传感器的精度高达±0.5℃
  • 风扇控制器带有温度检测、电压监测和GPIO
  • 远端温度传感器多达7路通道
  • 临床级温度传感器精度达到±0.1°C



温度传感器开发板


Evaluation Kit for I2C Temp Sensor with ±2°C Accuracy Low-Power I2C Temperature Sensor in WLP Package

MAX31875EVKIT

Includes GUI that provides communication over I2C with an on-board master IC.

Learn more ›

Evaluation System for Precision Thermocouple to Digital Converter with Linearization

MAX31856EVSYS

Includes MAX31856PMB1 peripheral module, adaptor board for communication with the software and K-type thermocouple.

Learn more ›

Accurate 8-Channel Temperature Sensor

MAX6581

This precision multichannel temperature sensor monitors its own temperature and the temperatures of up to seven external diode-connected transistors. All temperature channels have programmable alert and overtemperature thresholds.


温度传感器设计资源


应用笔记

设计指南

博客

客户评价

设计方案

视频


认识健康传感器平台
2:15 November 15, 2016


温度传感器精选产品


Human Body Temperature Sensor

MAX30205

Clinical-grade temperature sensor offers ±0.1°C accuracy for thermometer applications

Learn more ›

Low-Power I2C Temperature Sensor in WLP Package

MAX31875

Local temperature sensor with ±2°C-accuracy and I2C/SMBus interface

Learn more ›

Precision Thermocouple to Digital Converter with Linearization

MAX31856

Simplifies thermocouple designs with automatic cold junction compensation and linearization correction

Learn more ›