回到顶部
/content/maximintegrated/zh/products/sensors/healthcare-sensor-ics/biopotential-sensor-ics

Integrated AFE Solutions for Complete ECG and Bioimpedance Recordings

Biopotential sensor ICs provide electrocardiogram (ECG) waveforms, heart rate/pacemaker edge detection, and bioimpedance (BioZ) measurements with clinical-grade accuracy (IEC 60601-2-47).

Our biopotential sensors deliver highly integrated analog front-end (AFE) solutions for complete ECG and BioZ recordings while consuming the lowest power. Typical applications include cardiac health monitoring, heart-rate monitoring, arrhythmia detection, stress test applications, and respiration monitoring. Wafer-level packages (WLPs) support small form factors in wearable applications such as medical patches, wrist-worn devices, and chest-strap heart-rate monitors.

Key Features Include:

  • Low-power operation for continuous monitoring
  • Integrated ECG, bioimpedance, PACE detect and R-R algorithm
  • Small-size solutions, with pin-compatible packages
  • Clinical-grade measurement (meets IEC60601-2-47)

Featured Videos


MAX-ECG-MONITOR可穿戴ECG和心脏监测仪简介
5:17 June 22, 2018


如何使用MAX30001EVSYS测量生物电阻抗(Bio-Z)
3:43 March 05, 2018


利用MAX30001实现高精度生物电势和生物电阻抗测量
3:52 November 16, 2017

Tutorials

Featured Blogs

Design Solutions

User Guides