MAXREFDES82

MAXREFDES82#: Smart Force Sensor


点击查看特定型号的库存状况。

说明

The MAXREFDES82# reference design is an industrial, smart force sensor. Four load cells mounted on a quadrant plane are channeled to a multi-channel 24-bit ADC and the conversion results are computed to indicate the force magnitude, position and movement on a flat cover.

More info ›

申请可靠性报告: MAXREFDES82 
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX30005
Ultra-Low-Power, Optical PPG and Single-Lead ECG AFE

PPG (MAX86176)

  • Complete Dual-Channel Optical-Data Acquisition System
  • Ultra-Low-Power Operation for Wearable Devices
  • Signal to Noise Ratio (SNR) up to 110dB with Average (Avg) Mode and Off-Chip Filtering

ECG (MAX86176/MAX30005)

  • Clinical-Grade ECG AFE with High-Resolution ADC
  • Very Low Input-Bias Current (-40°C to +85°C)
  • Fully Differential Input Structure with CMRR > 110dB at Power-Line Frequencies

SYSTEM

  • Shutdown Current of 0.5μA (typ)
  • 256-Word FIFO for ECG and PPG
  • True Synchronous ECG and PPG Data from Dedicated Signal Paths

MAX86176
Ultra-Low-Power, Optical PPG and Single-Lead ECG AFE

PPG (MAX86176)

  • Complete Dual-Channel Optical-Data Acquisition System
  • Ultra-Low-Power Operation for Wearable Devices
  • Signal to Noise Ratio (SNR) up to 110dB with Average (Avg) Mode and Off-Chip Filtering

ECG (MAX86176/MAX30005)

  • Clinical-Grade ECG AFE with High-Resolution ADC
  • Very Low Input-Bias Current (-40°C to +85°C)
  • Fully Differential Input Structure with CMRR > 110dB at Power-Line Frequencies

SYSTEM

  • Shutdown Current of 0.5μA (typ)
  • 256-Word FIFO for ECG and PPG
  • True Synchronous ECG and PPG Data from Dedicated Signal Paths

MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification