MAX6642EVCMOD2

MAX6642评估系统/评估板


点击查看特定型号的库存状况。

说明

MAX6642评估板(EV kit)是组装好和经过测试的PCB,并已安装了MAX6642。该评估板可以全面评估MAX6642温度传感器。MAX6642监视自身的管芯温度与一个外部连接为二极管的晶体管结温。该芯片将温度转换为10位的2线串行数据, 并可通过2线串行总线访问。

MAX6642评估板包含一个焊接在电路板上的外部连接为二极管的晶体管(2N3906),该晶体管可以去掉。该电路板可以通过双绞线连接到远端靠近您系统的二极管上。

MAX6642评估系统由Maxim命令模块(CMOD232)与MAX6642评估板组成。CMOD232电路板连接到计算机的RS-232串口上,从而提供由计算机控制的SMBus™/I²C总线。Windows® 95/98/2000/XP兼容的软件提供友好的用户界面,来演示MAX6642的特性。该程序由菜单驱动,并提供带控制按钮与状态显示的图形界面。

对MAX6642进行基于PC的全面评估时,请定购MAX6642EVCMOD2。若您已有CMOD232 SMBus接口,请定购MAX6642EVKIT。

关键特性

  • 测量和显示MAX6642与远端二极管的温度
  • 可编程的高温报警
  • 兼容SMBus/I²C
  • 使用方便的菜单驱动软件
  • 完全组装并经过测试
  • 包含Windows 95/98/2000/XP兼容的软件和演示PCB

应用

  • 台式计算机
  • 图形卡
  • 笔记本电脑
  • 服务器
  • 测试与测量设备
  • 瘦客户机
  • 工作站
申请可靠性报告: MAX6642EVCMOD2 
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX86916
Integrated Optical Sensor Module for Mobile Health

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
  • Optical-Grade Glass for Long-Term Optimal and Robust Performance
  • Ultra-Low-Power Operation for Mobile Device

MAX25205
Gesture Sensor for Automotive Applications

  • Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
  • Low-Power, Low-Cost External CPU Processes Sensor Output
  • Supports Swipe, Rotation, and Proximity Gestures

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)

MAXREFDES103
MAXREFDES103#: Health Sensor Band