MAX31875EVKIT

Evaluation Kit for the MAX31875


点击查看特定型号的库存状况。

说明

The MAX31875 evaluation kit (EV kit) demonstrates the MAX31875 ±2°C-accurate local temperature sensor with I2C/SMBus interface. The EV kit includes a graphical user interface (GUI) that provides communication over I2C with an on-board master IC.

The MAX31875 EV kit comes with the MAX31875ROTZS+ installed.

MAX31875EVKIT: Board Photo MAX31875EVKIT: Board Photo 放大+

关键特性

  • Windows® 7, Windows 8/8.1, and Windows 10 Compatible Software

应用

  • 电池供电设备
  • null
  • null
  • 工业设备
  • 服务器
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX86916
支持移动健康应用的集成光传感器模块

  • 微小、3.5mm x 7.0mm x 1.5mm、14引脚光模块
  • 光学级玻璃,实现长期最佳、稳定性能
  • 使移动设备以超低功耗工作

MAX25205
汽车应用手势识别传感器

  • 灵活、低成本手势检测方案,适用于汽车应用
  • 低功耗、低成本外部CPU处理传感器输出
  • 支持轻扫、旋转和接近手势

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)