MAX31790EVKIT

MAX31790评估板


点击查看特定型号的库存状况。

说明

MAX31790评估板(EV kit)为评估MAX31790 6通道PWM输出风扇RPM控制器提供必要的硬件和软件图形用户界面(GUI),评估板安装了MAX31790ATI+以及USB-I2C转接电路。

MAX31790评估软件通过“MAXIM DS3900U HID” USB-I2C主机电路板控制器件的操作。评估板提供插头和测试点,用于连接用户提供的风扇,但不提供风扇。

MAX31790EVKIT Photo MAX31790EVKIT Photo 放大+

关键特性

  • 方便评估MAX31790
  • USB HID接口
  • Windows XP®-、Windows Vista®-和Windows®- 7兼容软件
  • 符合RoHS规范
  • 经过验证的PCB布局
  • 完备安装并经过测试

应用

  • 网络
  • 服务器
  • 电信
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX86916
支持移动健康应用的集成光传感器模块

  • 微小、3.5mm x 7.0mm x 1.5mm、14引脚光模块
  • 光学级玻璃,实现长期最佳、稳定性能
  • 使移动设备以超低功耗工作

MAX25205
Gesture Sensor for Automotive Applications

  • Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
  • Low-Power, Low-Cost External CPU Processes Sensor Output
  • Supports Swipe, Rotation, and Proximity Gestures

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)