MAX1668EVSYS

MAX1668评估系统


点击查看特定型号的库存状况。

说明

The MAX1668 evaluation system (EV system) consists of a MAX1668 evaluation kit (EV kit) and a companion Maxim system management bus (SMBus™) interface board.

The MAX1668 EV kit is an assembled and tested PC board that demonstrates the MAX1668 temperature sensor. It monitors the temperature of four external diode-connected transistors and one internal diode, and converts the temperatures to 8-bit, 2-wire serial data. Four 2N3906 temperature-sensor transistors come soldered to the board in SOT23 packages, but for more realistic experiments, any of the transistors can be removed and the board connected through a twisted pair to remote diodes closer to your system.

The Maxim SMBus Interface Board (MAXSMBus) allows an IBM®-compatible PC to use its parallel port to emulate an Intel® SMBus 2-wire interface. Windows® 95/98/2000 compatible software provides a user-friendly interface to exercise the MAX1668 features. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the MAX1668EVSYS for complete PC-based evaluation of the MAX1668. Order the MAX1668EVKIT if you already have an SMBus interface.

关键特性

  • Measures and Displays Remote and Internal Sensor Temperature
  • Programmable Alarms and Configuration
  • Operating Temperature Ranges
    • -55°C to +125°C (Remote Sensor)
    • 0°C to +70°C (Board)
  • I²C*/SMBus Compatible
  • Easy-to-Use Menu-Driven Software
  • Assembled and Tested
  • Includes Windows 95/98/2000 Compatible Software and Demo PC Board

应用

  • 计算机:台式机、工作站和服务器
  • 笔记本电脑主电源
  • 服务器
  • 工作站

其它资源

MAXSMBus
申请可靠性报告: MAX1668EVSYS 
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX86916
支持移动健康应用的集成光传感器模块

  • 微小、3.5mm x 7.0mm x 1.5mm、14引脚光模块
  • 光学级玻璃,实现长期最佳、稳定性能
  • 使移动设备以超低功耗工作

MAX25205
汽车应用手势识别传感器

  • 灵活、低成本手势检测方案,适用于汽车应用
  • 低功耗、低成本外部CPU处理传感器输出
  • 支持轻扫、旋转和接近手势

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)