MAX1455EVKIT-CS

MAX1455评估板


点击查看特定型号的库存状况。

说明

MAX1455评估板(EV kit)可利用MAX1455和计算机演示阻性传感器的补偿和校准功能。该评估套件包括组装好并经过测试的PCB,可选择预装工厂校准的传感器(MAX1455EVKIT-CS)或不安装传感器(MAX1455EVKIT-NS)。选择评估传感器的初始性能时不需要软件和计算机,因为评估板已经过补偿。评估板和串口适配器通过10针带状电缆连接,MAX1452KEY插入计算机的串口,允许在环境舱内评估电路板。该软件需要运行在Windows® 95/98/2000/XP兼容PC机。

关键特性

  • 经过验证的PCB布局
  • 方便的板上测试点
  • 完全安装并经过测试
  • 可选的压力传感器(MAX1455EVKIT-CS)
  • 经过工厂温度校准(MAX1455EVKIT-CS)
  • 基于LabVIEW®的软件

应用

  • 加速计测量
  • 湿度传感器
  • MR和GMR传感器
  • 压阻式硅传感器
  • 压力传感器与变送器
  • 阻性传感器
  • 应变仪
申请可靠性报告: MAX1455EVKIT-CS 
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX86916
Integrated Optical Sensor Module for Mobile Health

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
  • Optical-Grade Glass for Long-Term Optimal and Robust Performance
  • Ultra-Low-Power Operation for Mobile Device

MAX25205
Gesture Sensor for Automotive Applications

  • Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
  • Low-Power, Low-Cost External CPU Processes Sensor Output
  • Supports Swipe, Rotation, and Proximity Gestures

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)

MAXREFDES103
MAXREFDES103#: Health Sensor Band