回到顶部
/content/maximintegrated/zh/products/power/switching-regulators/step-down-up-buck-boost
Using a Peak-Current-Mode Controller to Design a Boost Converter
High-Efficiency Boost Converter Provides 48V for IP Phones
Mobile Power Selector Guide
EE-Sim: Design and Simulate

升/降压(Buck-Boost)开关调节器

升/降压(Buck-Boost)开关调节器
升/降压开关调节器也称为升/降压转换器,输出的调节电压可高于或低于输入电压。升/降压转换器在单片DC-DC转换器中集成升压和降压技术,能够支持较宽范围的输入电压,输入电压可高于或低于电路要求的电压。
降压转换器可理想用于便携式设备,此时电源通常为单节电池。电池电压的摆幅范围为高于电路要求电压的某个值(充满电时)到低于要求电压的某个值(电池放电时)。升/降压转换器在前者情况下将电压升高,在后者情况下将电压降低。
按应用查看开关调节器的选型信息。
按关键参数选择
推荐的升/降压调节器,5V输入
推荐的升/降压调节器,12V输入
全部升/降压开关调节器
了解更多
- 电源与电池管理
- Battery Management >
- Switching Regulators >
- 多功能PMIC (22)
- 电容电荷泵 (1)
- Low Dropout Linear Regulators (LDOs) >
- LED Drivers >
- Protection and Control >
- Protection Devices >
- 显示器和LED电源 >
- Programmable Gamma Buffers (1)
- VCOM Amplifiers and Panel Repair (1)
- Segmented and Dot Matrix Display >
- Display Controllers >
- Supervisors, Voltage Monitors, and Sequencers >
- Microprocessor Supervisors >
- Single-Voltage Monitors (21) >
- Multi-Voltage Monitors >
- 仅有看门狗定时器 (3)
- 电源排序和电压跟踪 (3)
- 开关去抖器 >
- Microprocessor Supervisors >
- MOSFET驱动器、“或”逻辑FET控制器 (4) >

Featured Technical Documents
Browse Popular Technical Documents:



技术文档

参考设计
Tools
MAXREFDES1165: 32-Channel Industrial Digital I/O Module
The MAXREFDES1165 is a complete, 32-channel industrial digital I/O module comprising 16 digital ...
MAXREFDES179# Reference Design Board
The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...
MAXREFDES104#: 健康传感器平台3.0版
HSP3 is a unique evaluation and development platform in a wearable form factor that demos the fu...
MAXREFDES177# IO-Link Universal Analog IO
The MAXREFDES177# IO-Link®-compliant, universal analog IO reference design uses the MAX22515 IO-...
MAXREFDESGPS_B: How to Add GPS to your Product without Draining your Battery
Ultra-low power GPS reference design using the MAX2769C GNSS receiver and the MAX32632 Cortex M4...
MAXREFDES103#:健康传感器腕带
The MAXREFDES103# is a full wrist-worn wearable reference design for heart-rate, heart-rate vari...
Wireless Backhaul Power Supplies
The design provides all the power supply rails and power sequencing necessary to power Xilinx® Z...
Remote Radio Head Power Supplies
The design provides all the power supply rails and power sequencing necessary to power Xilinx® Z...
MAXREFDES69#: Isolated RS-485 Communications Micro PLC card
The MAXREFDES69# reference design is a dual-channel isolated RS-485 data-communication circuit f...
MAXREFDES176#: IO-Link 16-Channel Digital Input Hub
The MAXREFDES176# IO-Link®-compliant, digital input hub reference design uses the MAX22515 IO-Li...
MAXREFDES161#: Frequency Synthesizer Shield
MAXREFDES161# is an Arduino form factor-compatible shield for synthesizing frequencies from 23.5...
MAXREFDES145#: 8-Channel IO-Link Master
The MAXREFDES145# is an IO-Link®-compliant, 8-port IO-Link master reference design that uses TEC...
MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform
In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...
Important Notice for Maxim Integrated Design Information and Resources
Notice of design information and resources for Maxim Integrated products.
MAXREFDES1165: 32-Channel Industrial Digital I/O Module
The MAXREFDES1165 is a complete, 32-channel industrial digital I/O module comprising 16 digital ...
MAXREFDES179# Reference Design Board
The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...
MAXREFDES104#: 健康传感器平台3.0版
HSP3 is a unique evaluation and development platform in a wearable form factor that demos the fu...
MAXREFDES177# IO-Link Universal Analog IO
The MAXREFDES177# IO-Link®-compliant, universal analog IO reference design uses the MAX22515 IO-...
MAXREFDESGPS_B: How to Add GPS to your Product without Draining your Battery
Ultra-low power GPS reference design using the MAX2769C GNSS receiver and the MAX32632 Cortex M4...
MAXREFDES103#:健康传感器腕带
The MAXREFDES103# is a full wrist-worn wearable reference design for heart-rate, heart-rate vari...
Wireless Backhaul Power Supplies
The design provides all the power supply rails and power sequencing necessary to power Xilinx® Z...
Remote Radio Head Power Supplies
The design provides all the power supply rails and power sequencing necessary to power Xilinx® Z...
MAXREFDES69#: Isolated RS-485 Communications Micro PLC card
The MAXREFDES69# reference design is a dual-channel isolated RS-485 data-communication circuit f...
MAXREFDES176#: IO-Link 16-Channel Digital Input Hub
The MAXREFDES176# IO-Link®-compliant, digital input hub reference design uses the MAX22515 IO-Li...
MAXREFDES161#: Frequency Synthesizer Shield
MAXREFDES161# is an Arduino form factor-compatible shield for synthesizing frequencies from 23.5...
MAXREFDES145#: 8-Channel IO-Link Master
The MAXREFDES145# is an IO-Link®-compliant, 8-port IO-Link master reference design that uses TEC...
MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform
In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...
Important Notice for Maxim Integrated Design Information and Resources
Notice of design information and resources for Maxim Integrated products.