回到顶部
/content/maximintegrated/zh/products/power/switching-regulators/step-down-buck
降压型开关稳压器也称为buck转换器,提供低于输入电压的稳压输出。Maxim的降压型开关稳压器和控制器,针对不同的特定目标(例如:省电、高效、低成本)进行优化,满足您的应用需求。
近期推出的降压型稳压器和控制器,能够在更高的开关频率下工作,集成了高效的内部开关单元和电路保护功能。
您也可以访问我们的开关稳压应用页面,基于应用,了解更多产品信息。
阅读我们的现代开关型稳压器技术页面,了解新的稳压器技术。
喜马拉雅降压型开关稳压器 新产品!
Featured Technical Documents
- 5A Step-Down Regulator Has I²C-Programmable Voltage Output
- 3mm-Tall, Dual-Phase, Step-Down, DC-DC Converter Delivers 1.6V at 20A from 12V for Mobile Processor Cores
- High-Efficiency Boost Converter Provides 48V for IP Phones
- Choose the Right Regulator for the Right Job: Part 3, Component Selection
- Choose the Right Regulator for the Job: Part 2, Primary Regulator Control Schemes
- Choose the Right Regulator for the Job: Part 1, Regulator Control Schemes
技术文档

博客
4 Ways to Extend Runtime of Small, Battery-Powered Electronics
October 04, 2018
Learn four criteria for extending battery life in small electronics powered by single-cell, lithium-ion batteries.