回到顶部
/content/maximintegrated/zh/products/power/switching-regulators/multiphase

现代DC-DC开关转换器,包括开关稳压器、开关控制器以及具有多相输出的PMIC,如果能够支持多相操作,则可获得其它优势。

多相转换器由多路电源并联,驱动一个公共负载。每路电源的开关信号彼此错相。例如,一路电源的开关断开,而另一路电源开关则闭合。各路电源以相同的时钟频率连续工作。

多相操作具有诸多性能优势。由于开关周期内吸收的电流平均分配,输出电流和电压纹波有效降低(下降幅度与相数成比例),无需工作在相对较高的频率——后者将导致开关损耗增大。最大瞬态输入电流降低,使电源纹波噪声更低。相对于相同工作频率的单相操作,多相操作具有更高效率、更少元件(BOM)。此外,多相稳压器能够更快速地响应输出负载的变化,具有更好的瞬态响应。

对于设计用于大电流输出的电路,例如10A,优势会更加明显。当然,输出电流较低时,同样具备一定优势,例如要求的输入和输出滤波电容较小。

降压型(Buck)多相开关稳压器(内部开关)
降压型(Buck)多相开关控制器(外部开关)
升压型(Boost)多相开关稳压器(内部开关)



Technical Documents

Browse Popular Technical Documents:

The Benefits of the Coupled Inductor Technology

Power-Supply Solutions for Xilinx FPGAs

Improve Two-Phase Buck Converter Performance with a Coupled-Choke Topology

技术文档

*必填

Technical Documentation

技术文档

显示 10 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 日期

参考设计

MAXREFDES9009: MAX98365 8-Channed Reference Design

Easy to use 8-channel digital input audio amplifier with a true plug and play usability.

MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform

In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...

MAXREFDES1263: True Wireless Stereo Cradle and Earbuds

This solution demonstrates a small size, low power, high effective, high accuracy power manageme...

MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input

The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...

MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins

Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...
MAXREFDES179#参考设计板

MAXREFDES179#参考设计板

The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...

MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR

The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.

MAXREFDES1046:宽输入范围、3.3V/3A输出同步整流、降压型DC-DC转换器,两层电路板设计降低成本

The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrat...

MAXREFDES1105: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90.4% Efficiency Using MAX17690 and MAX17606

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

MAXREFDES1102:小尺寸、24V/250mA、无光耦、反激DC-DC转换器,92%效率

The MAX17690 implements an innovative algorithm to accurately determine the output voltage by se...

MAXREFDES1045: Two-Layer Board, 5V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574

The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrat...

MAXREFDES1037:72W Offline Flyback Converter

The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulato...

MAXREFDES1004:-73V至-35V输入、5V/100mA输出、Boost转换器

The MAX668/MAX669 constant-frequency, pulse-width modulating (PWM), current-mode DC-DC controlle...

MAXREFDES1088:小尺寸、12V/250mA、同步、无光耦、反激DC-DC转换器,91.9%效率

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

MAXREFDES1106: Miniature, 12V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...