回到顶部
/content/maximintegrated/zh/products/power/switching-regulators/inverting

反相开关稳压器的输出调节电压与输入电压极性相反。Maxim的高效反相DC-DC稳压器支持高达28V输入电压,提供高达5A输出电流。器件特性包括可调节频率、限流、外部同步、固定频率/PWM操作,以及真关断功能。

按应用查看开关稳压器的选型信息。

技术文档

*必填

Technical Documentation

技术文档

显示 3 of 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 Date

参考设计

MAXREFDES1165: 32-Channel Industrial Digital I/O Module

The MAXREFDES1165 is a complete, 32-channel industrial digital I/O module comprising 16 digital ...

MAXREFDES179# Reference Design Board

The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...

MAXREFDES104#: 健康传感器平台3.0版

HSP3 is a unique evaluation and development platform in a wearable form factor that demos the fu...

MAXREFDES177# IO-Link Universal Analog IO

The MAXREFDES177# IO-Link®-compliant, universal analog IO reference design uses the MAX22515 IO-...

MAXREFDESGPS_B: How to Add GPS to your Product without Draining your Battery

Ultra-low power GPS reference design using the MAX2769C GNSS receiver and the MAX32632 Cortex M4...

MAXREFDES103#:健康传感器腕带

The MAXREFDES103# is a full wrist-worn wearable reference design for heart-rate, heart-rate vari...

Wireless Backhaul Power Supplies

The design provides all the power supply rails and power sequencing necessary to power Xilinx® Z...

MAXREFDES69#: Isolated RS-485 Communications Micro PLC card

The MAXREFDES69# reference design is a dual-channel isolated RS-485 data-communication circuit f...

MAXREFDES176#: IO-Link 16-Channel Digital Input Hub

The MAXREFDES176# IO-Link®-compliant, digital input hub reference design uses the MAX22515 IO-Li...

MAXREFDES161#: Frequency Synthesizer Shield

MAXREFDES161# is an Arduino form factor-compatible shield for synthesizing frequencies from 23.5...

MAXREFDES145#: 8-Channel IO-Link Master

The MAXREFDES145# is an IO-Link®-compliant, 8-port IO-Link master reference design that uses TEC...

MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform

In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...

Important Notice for Maxim Integrated Design Information and Resources

Notice of design information and resources for Maxim Integrated products.

MAXREFDES120#: Isolated 24V to 5V–12.5W No-Opto Flyback Power Supply

The MAXREFDES120# reference design is a 17V–36V input to 5V output (12.5W) flyback DC-DC convert...