Zynq® Ultrascale+™ MPSoCs integrate an ARM®-based system with on-chip programmable logic for applications ranging from 5G Wireless, to next generation ADAS, and Industrial Internet-of-Things. Power requirements are wide-ranging with higher end versions requiring up to 25 power rails. The solution presented below is certified by Xilinx and is the power solution for the Xilinx ZCU102 evaluation board.
Click on a block to view recommended products for each rail.

Power Solution IC BOM
Master/Slave Chipset:
MAX20751 (2)
Multiphase Master with PMBus interface in combination with multiple Smart Slave buck regulators
Switching Controllers:
MAX15301 (4)
MAX15303 (8)
InTune Automatically Compensated Digital PoL Controllers with Driver and PMBus Telemetry
Linear Regulators:
MAX15027 (3)
MAX8869 (8)
MAX8892
MAX8902
Reference Circuits
FPGA Power Rail Reference Circuit
Reference Documents
MAXPOWERTOOL002# Quick Start Guide
MAX15301 PMBus Command Set User’s Guide
MAX20751 PMBus Implementation Guide
Evaluation Kits
MAX15301EVKIT
MAX15303EVKIT
MAX20751S1VKIT
MAX17502FTEVKIT
MAX15053EVKIT
Part Number | Description | EV Kit |
---|---|---|
MAX20751 | Multiphase Master with PMBus Interface and Internal Buck Converter | MAX20751S1VKIT |
VT1697B | Smart Slave IC with Integrated Current and Temperature Sensors | |
MAX20751 | High-Efficiency, Synchronous Step-Down DC-DC Converter | |
MAX15053 | Current-Mode Synchronous, Step-Down Switching Regulator | MAX15053EVKIT |
MAX15301AA02 | INTUne Automatically Compensated Digital PoL Controller with Driver and PMBus Telemetry | MAX15301EVKITHP |
MAX15027 | Low-Dropout Regulator with BIAS Input | |
MAXPOWERTOOL002 | USB-to-PMBus Interface Dongle for Power Products | |
MAX16050 | Sequencer Circuit with Reverse-Sequencing Capability | MAX16050EVKIT |
MAX16052 | High-Voltage, Adjustable Sequencer/Supervisor | |
MAX6816 | CMOS Switch Debouncers | |
MAX13035 | 6-Channel High-Speed Logic-Level Translators | |
MAX8892 | Dual Linear Regulator |