Evaluation Kit for the USB2GPIO
主要特征
- USB-to-I2C/SPI/GPIO Interface
- Small PCB area
- Pmod-Compatible Form Factor
应用/用途
- 蜂窝电话/智能电话
- 数码相机和便携式摄像机
- 手持式仪表
- PDA与掌上电脑
- 便携式MP3和DVD播放器
描述
The USB2GPIO# adapter board is designed to work with Maxim’s Munich GUI and to connect to various EV kit or Pmod boards with Pmod™ compatible connectors for I2C/SPI/GPIO communication to test and evaluate different Maxim ICs. This document explains how the USB2GPIO# adapter board receives commands from a laptop through the USB to create an I2C/SPI/GPIO interface. The Maxim USB2GPIO# board requires the Munich GUI which can be downloaded from Maxim’s website free of charge.
The USB2GPIO# design is powered directly from the USB bus power (5V) and integrates two low-power, 1.2A, PWM step-down DC-DC converters (MAX1556) to provide programmable VCC voltages of 1.8V, 2.5V, 3.3V, or 5.0V. A dual, high-speed, USB-to-multipurpose UART/FIFO IC (FT2232HQ), high-speed USB switches (MAX4983), and a 4K MICROWIRE-compatible serial EEPROM are the other ICs on this adapter board.
USB2GPIO# is designed to supersede USB2PMB1# and USB2PMB2# adapters and includes two connectors; connector X3 is a 12-pin connector which supports either I2C with 6 GPIO pins, or SPI with 4 GPIO pins, and is fully compatible with previous adapters and low-pin count EV kit or Pmod boards. This connector is controlled from the Munich GUI. The addition of another connector, X2, which is a 20-pin connector allows either 16 extra GPIO connections or a second SPI port and 12 extra GPIO connections. This 20-pin connector is NOT controlled by Munich GUI but is for use with future EV kits and will be controlled by the relevant EV kit GUIs.
This USB2GPIO# adapter board can be used to enable USB-to-I2C/SPI interface for any Pmod-compatible plug-in peripheral modules such as the Maxim MAX14001PMB#, and MAXREFDES12 – Corona reference designs. In addition, it can be ordered together as an evaluation system (EV system) with different EV kits, such as MAX14001EVKIT#. Note that an “EV system” is an EV kit combined with an interface board, such as a USB2GPIO# and EV kit GUI software. Ordering information for EV systems is included in the EV kits’ corresponding data sheet. Refer to the appropriate EV kit data sheet for quick start and detailed operating instructions.
The USB2GPIO# has been tested on Windows® 7, Windows 8, and Windows 10 system using Munich GUI, Version 2.17 or later.
技术文档
数据资料 | Evaluation Kit for the USB2GPIO | Feb 28, 2018 |