回到顶部

Evaluation Kit for the MAXM17761 5V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAXM17761 5V Output-Voltage Application Dec 04, 2017

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Highly Integrated Solution with Integrated Shielded Inductor
  • Wide 10V to 76V Input Range
  • Up to 1A Output Current
  • High 91% Efficiency (VIN = 12V, VOUT = 5V at 0.2A)
  • 537kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Provision for External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • CISPR-22 Class B Compliant

应用/用途

  • 基站负载点稳压器
  • 配电稳压器
  • FPGA和DSP负载点稳压器
  • HVAC与楼宇控制
  • 工业电源

描述

The MAXM17761 5V-output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17761 highvoltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 1A and features a 537kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. The MAXM17761 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full features, benefits and parameters of the MAXM17761 module, refer to the MAXM17761 data sheet.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAXM17761 5V Output-Voltage Application Dec 04, 2017

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com