回到顶部

Evaluation Kit for the MAXM17546 5V Output

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAXM17546 5V Output Jul 20, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Wide 7.5V to 42V Input Range
  • Highly Integrated Solution with Built-In Shielded Inductor
  • Programmed 5V Output, Up To 5A Output Current
  • All Ceramic Capacitors and Ultra-Compact Solution
  • Selectable PWM, DCM, and PFM Modes
  • Programmable 4ms Soft-Start Time and Prebias Startup
  • Open-Drain Active-Low RESET Output Pulled Up To 5V VCC
  • Programmable EN/UVLO Threshold
  • Provision for External Frequency Synchronization
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • -40°C to +125°C Industrial Temperature Range
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

应用/用途

  • 基站负载点稳压器
  • 配电稳压器
  • FPGA和DSP负载点稳压器
  • HVAC与楼宇控制
  • 测试与测量设备

描述

The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpler powersupply solutions. The MAXM17546EVKITBE# 5V-output evaluation kit (EV kit) is a demonstration circuit of the MAXM17546 42V, 5A high-efficiency, current-mode, synchronous step-down DC-DC switching power module. The EV kit operates over a wide input-voltage of 7.5V to 42V and provides up to 5A load current with a 5V-output voltage. The EV kit is programmed to switch at a frequency of 450kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, under-voltage lockout (EN/UVLO), and thermal shutdown.

The EV kit comes with the compact 29-pin 15mm x 9mm x 4.32mm SiP package MAXM17546 module installed and is rated to operate over the full industrial -40°C to +125°C temperature range.

The MAXM17546 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full module features, benefits and parameters, refer to the MAXM17546 data sheet.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAXM17546 5V Output Jul 20, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com