回到顶部

Evaluation Kit for the MAXM15463 3.3V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAXM15463 3.3V Output-Voltage Application Jun 07, 2019

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Highly Integrated Solution
  • Wide 4.5V to 42V Input Range
  • Fixed 3.3V Output, Delivers Up To 300mA Output Current
  • High 80.5% Efficiency (VIN = 24V, VOUT = 3.3V at 150mA)
  • 500kHz Switching Frequency
  • ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
  • PFM Feature for Better Light-Load Efficiency
  • Fixed Internal 4.1ms Soft-Start Time
  • RESET Output, with Pullup Resistor to VCC
  • Overcurrent and Overtemperature Protection (OCP and OTP)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
  • 应用/用途

    • 4–20mA电流环路供电传感器
    • 电池供电设备
    • 通用负载点
    • HVAC与楼宇控制
    • 工业传感器和过程控制
    • 替代LDO

    描述

    The MAXM15463 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15463 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 3.3V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15463 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15463 data sheet.

    简化框图

    Technical Docs

    数据资料 Evaluation Kit for the MAXM15463 3.3V Output-Voltage Application Jun 07, 2019

    支持和培训

    在Maxim的知识库中搜索技术问题的答案

    过滤搜索

    Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

    采样:
    选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com