英文 | 下载 | Rev 0; 07/2019 |
器件号 | Replacement | Explanation |
---|
创建原理图或仿真器件,请使用EE-Sim®:
MAXM15066 5V输出评估套件(EV kit)提供经过验证的设计,用于评估MAXM15066高压、高效、同步降压型DC-DC模块。评估套件设置为5V输出电压,负载电流可高达300mA。评估套件具有可调节输入欠压锁定、可选模式、低电平有效RESET开漏信号。MAXM15066数据手册提供模块的完整说明,在更改演示电路之前应结合评估套件数据手册仔细阅读。关于模块的完整特性、优势和参数,请参考MAXM15066数据手册。
相关资料
相关资料
MAX77501
110VPK-PK High-Efficiency Piezo Haptic Actuator Boost Driver
MAX20457
36V Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications
MAXM17536
4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor
MAX20412
Automotive Low-Voltage 2-Channel Step-Down Controller
MAX20343
Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator
MAX20004E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX20006E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX20008E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX17630
4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX20011
Automotive Single 8A/12A Step-Down Converter with High Efficiency
MAX15158Z
High-Voltage Multiphase Boost Controller
MAX20079
Automotive 36V 3.5A Buck Converter with 3.5μA IQ
MAX20026, MAX20026S
汽车应用、四通道、低压、降压型DC-DC转换,带低噪声LDO
MAX20026S
汽车应用、四通道、低压、降压型DC-DC转换,带低噪声LDO
MAX20059
4.5V至76V、1A高效、同步降压型DC-DC转换器
MAX20058
60V、1A、汽车应用、同步降压型DC-DC转换器
MAXM15066
4.5V至60V、300mA、uSLIC降压型电源模块
MAXM15067
4.5V至60V、300mA、uSLIC降压型电源模块
MAXM15065
4.5V至60V、300mA、uSLIC降压型电源模块
MAXM17904
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAXM17905
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAXM17906
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAX20048
汽车应用、40V、55µA IQ、2.2MHz、H桥、升/降压控制器
MAX20039
汽车应用、2V至36V、2.2MHz、0.6A/1.2A升/降压转换器,集成H桥架构
MAX20040
汽车应用、2V至36V、2.2MHz、0.6A/1.2A升/降压转换器,集成H桥架构
MAX20029B
汽车应用、4/3/4通道、低压、降压型DC-DC转换器
MAX20029, MAX20029B, MAX20029C
汽车应用、4/3/4通道、低压、降压型DC-DC转换器
MAX20029C
汽车应用、4/3/4通道、低压、降压型DC-DC转换器
MAX77827
5.5V输入、1.8A/3.1A开关升/降压转换器,6μA IQ
请 申请询价
抱歉,由于您账号受限,我们无法为您下单。请尽快联系客户支持
感谢您选择Maxim。我们对每位客户每年可申请的免费样品有数量限制,您的申请量已超出上限。如有疑问,请联系samples-admin@maximintegrated.com。 或者,您可以 点击这里 购买产品。
型号 | 说明 | 关键优势 |
---|
您确定要申请企业账号吗?