回到顶部

Evaluation Kit for the MAX8622

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX8622 Jul 01, 2014

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Charges 150μF to 300V in 4.4s at VIN = 3.5V
  • No Inrush Current
  • Programmable Input Current Limit Up to 1.6A
  • Charge Done Indicator
  • Small, 3mm x 3mm, 10-pin TDFN Package
  • Fully Assembled and Tested

应用/用途

  • 可拍照蜂窝电话
  • 数码相机
  • 摄像机
  • 个人媒体播放器
  • 可拍照智能电话

描述

The MAX8622 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8622 Xenon flash charger. The MAX8622 EV kit operates from a 2.5V to 5.5V supply, and charges a 150µF capacitor to 300V. Battery voltages as low as 1.5V can be used to supply the inductor primary current. The current limit on the EV kit is set to the default of 1.6A, but is easily adjusted by adding a resistor. An LED indicator on the EV kit lights up when the charging cycle is complete.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX8622 Jul 01, 2014

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com