回到顶部

MAX797评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX797评估板 Nov 01, 1997

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Battery Range: 4.5V to 28V
  • Load Capability: 3.3V at 3A
  • Adjustable 2.5V to 6V Output (optional resistor divider)
  • Precision 2.505V Reference Output
  • Oscillator SYNC Input
  • Low-Noise Mode Control Input

应用/用途

描述

The MAX797 evaluation kit (EV kit) is a preassembled and tested demonstration board that embodies the standard 3.3V application circuit. The board comes configured to accept battery voltages between 4.5V and 28V, but can be reconfigured for voltages between 4.5V and 30V by substituting MOSFETs with higher breakdown voltage ratings.

The standard board is guaranteed to deliver at least 3A of load current. To modify the load-current capability, change the sense-resistor (R1) value and re-size the external components according to Table 1 in the MAX796/MAX797/MAX799 data sheet.

The main output voltage comes preset to 3.35V (nominal). To select 5V operation, move jumper J3 to position 1-2. For operation in adjustable mode, install resistors R4 & R5 and remove the jumper. There is a small PC trace jumper that shunts J3 on the board. This default jumper must be cut apart for either adjustable-mode or fixed 5V operation. Don't operate the circuit if a jumper or resistor divider has not been installed, as this will damage the IC due to output overvoltage.

In addition to the standard components, the EV kit has some extra pull-up and pull-down resistors (R4-R8) to set default logic input levels. These resistors can usually be omitted in the final design.

简化框图

Technical Docs

数据资料 MAX797评估板 Nov 01, 1997

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com