MAX77511

10V输入、四相位、可配置、3A/相位、高效Buck转换器

可配置四相位Buck转换器支持1/2节Li+电池供电,有效延长电池寿命、节省空间


点击查看特定型号的库存状况。

说明

MAX77511/MAX77711为四相位、3A/相位、可配置、单路至四路输出、降压型Buck调节器,支持1/2节Li+电池输入。输出电压可通过I2C接口设置,范围为0.25V至5.2V。Buck具有4个可组合的3A开关相(Φ),支持最多4路稳压输出。各相可配置为高电流多相输出:4Φ、(3+1)Φ、(2+2)Φ、(2+1+1)Φ或(1+1+1+1)Φ。

6路GPIO可用作I/O扩展或buck状态和控制。伪随机扩频调制有效抑制EMI。软启动、软停止和DVS转换时间均可通过I2C设置。MAX77711提供一个300mA线性调节器。

MAX77511/MAX77711采用64焊球、3.54mm x 3.54mm晶圆级封装(WLP)。

MAX77511, MAX77711: Simplified Block Diagram MAX77511, MAX77711: Simplified Block Diagram 放大+

关键特性

  • 3A/相配置Buck调节器
    • 3A、6A、9A或12A输出电流能力
  • 2.3V至10V输入电压范围
  • 0.25V至5.2V输出电压范围
    • 0.25V至1.3V (5mV步长) @ 低范围
    • 1V至5.2V (20mV步长) @ 高范围
  • 引脚可设置输出/相(Φ)配置
    • 4Φ、(3+1)Φ、(2+2)Φ、(2+1+1)Φ、(1+1+1+1)Φ
  • 高效、低发热
  • 使用2520小电感
  • 1MHz标称开关频率每相位
    • 伪随机扩频选项
  • 6路多功能GPIO用于硬件Buck控制
    • 使能、DVS、FPWM和电源就绪
  • 300mA pMOS LDO (仅限MAX77711)
  • 内置灵活的电源排序,带软启动/停止
  • 保护功能
    • 硬和软短路保护、UVLO和热保护

应用

  • DSLR、无反相机、HD视频和运动摄像机
  • 2节Li+/锂离子设备
  • 笔记本计算机和机器人
  • 嵌入式微处理器、FPGA或ASIC

请查看具体的参数规格 Step-Down Switching Regulators (404)


Part NumberVIN
(V)
VIN
(V)
VOUT1
(V)
VOUT1
(V)
IOUT1
(A)
Switch TypeSynchronous SwitchingOper. Freq.
(kHz)
FeaturesPackage/PinsBudgetary
Price
minmaxminmaxmaxSee Notes
MAX77511 NEW!2.3100.255.23InternalYes1000
Current Limit
Dual/Multi-Phase
I2C Interface
WLP/64
$1.99 @1k
MAX77711 NEW!
WLP/64
$2.14 @1k

Pricing Notes:
价格仅供参考,用于同类产品的比较。所提供报价为美元,需要依汇率折合成人民币。该价格将因当地关税、税率和汇率而异。有关特定订购量和指定版本的报价和供货问题,请参考:价格与供货网站或与指定代理商联系。

MAX77711AEVKIT: MAX77511/ MAX77711 评估套件
申请可靠性报告: MAX77511 
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX20710
Integrated, Step-Down Switching Regulator with PMBus

  • High Power Density and Low Component Count
  • Optimized Component Performance and Efficiency with Reduced Design-In Time
  • Increased Power-Supply Reliability with System and IC Self-Protection Features

MAX17760
4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20430
Four-Output Mini PMIC for Safety Applications

  • Multiple Functions for Small Size
  • High-Precision for ASIL Applications
  • Diagnostics and Redundant Circuits

MAX18166
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX18066
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX77511
10V输入、四相位、可配置、3A/相位、高效Buck转换器

  • 3A/相配置Buck调节器
  • 2.3V至10V输入电压范围
  • 0.25V至5.2V输出电压范围

MAX77711
10V输入、四相位、可配置、3A/相位、高效Buck转换器

  • 3A/相配置Buck调节器
  • 2.3V至10V输入电压范围
  • 0.25V至5.2V输出电压范围

MAX15158, MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX25201
36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25202
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX20499
    汽车核心供电电源5V、8A/12A降压型转换器

    • 高效DC-DC转换器
    • 高达12A峰值输出电流:
    • 远端差分电压检测

    MAX25200
    36V Automotive Low-IQ 200kHz to 2.2MHz Sepic/Flyback Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 20μA Quiescent Current in Skip Mode
  • ±1.5% FB Voltage Accuracy

  • MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAXM17720
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17724
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17712
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM15068
    7.5V至60V、200mA、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17633
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17635
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17634
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17537
    4.5V至60V、3A、高效、DC-DC降压型SiP电源模块,集成电感

    • 降低设计复杂度和制造风险,缩短上市时间
    • 节省电路板空间,适用于空间受限的应用
    • 可灵活地对电源设计进行优化

    MAXM17630
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17631
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17632
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    类型 编号 标题
    评估板10571MAX77711AEVKIT MAX77511/ MAX77711 评估套件