回到顶部
Evaluation Kit for the MAX77504 (MAX77504AAFC+)
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX77504 (MAX77504AAFC+) | May 26, 2020 |
主要特征
- Sense Points for High-Accuracy Measurements
- Accessible Test Points for EN, POK, FPWM, and OUTS
- Switching Frequency Configurable Between 500kHz to 1.5MHz Through SEL
- Externally Synchronized FPWM Mode Capability
- FPWM and Skip Mode Configurable (Skip Mode Default)
- UVLO Rising = 2.6V, UVLO Falling = 2.4V
应用/用途
- 1至3节Li+/锂离子供电设备
- 无反相机、DSLR和笔记本计算机
- 便携式扫描仪、POS终端、打印机
- 专业无线电、手持式计算机
- 空间受限的便携式电子设备
描述
The MAX77504 evaluation kit (EV kit) provides a proven design to evaluate the MAX77504, a 3A high-efficiency buck converter. The IC is capable of 2.6V to 14V input and is output voltage configurable between 0.6V to 6V. The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be configured by changing the feedback resistor values (R3 and R4). Two GPIO pins are available to support Force PWM/SYNC and EN function.
Technical Docs
数据资料 | Evaluation Kit for the MAX77504 (MAX77504AAFC+) | May 26, 2020 |