回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | MAX767评估板 | Apr 25, 2001 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Fixed 3.3V Output Voltage ±4%
- Up to 1.5A and 5A Output Currents
- 120µA Standby Supply Current
- 700µA Quiescent Supply Current
- 300kHz Switching Frequency
- More than 90% Efficiency
- 20-Pin Shrink-Small-Outline Package
- Fully Assembled and Tested
应用/用途
- 音频系统
- 无绳电话
- 电子规划器
- 手持式仪表(PDA、掌上电脑)
- 调制解调器
- 掌上电脑
- PCMCIA卡
- PCS电话
描述
The MAX767 evaluation kit (EV kit) is a fully assembled and tested printed circuit board for Maxim's synchronous, step-down power-supply controller. Providing a tightly regulated 3.3V output voltage from a 5V input source, the EV kit contains two separate, complete circuits with conversion efficiencies greater than 90%. The first all-surface-mount circuit can drive loads up to 1.5A, and the second circuit can drive loads up to 5A.
简化框图
Technical Docs
数据资料 | MAX767评估板 | Apr 25, 2001 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。