回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | MAX749评估板 | Feb 01, 1995 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 2.7V to 6V Input Voltage
- -8.0V to -23.6V Adjustable Output Voltage
- 40mA Output Current with +5V Input
- 15mA Output Current with +3V Input
- Easy Interface to µP
- Pushbutton Control of Output Voltage
应用/用途
- 通信系统
- 笔记本电脑
- 笔记本电脑
- 掌上电脑
- PDA及其它手持设备
- 便携式数据收集终端
描述
The MAX749 LCD bias supply produces a variable negative output voltage when powered by a +3V to +5V supply. The MAX749 evaluation kit (EV kit) has a -8.0V to -23.6V adjustable output voltage. This is the typical range for driving the backplane of a liquid crystal display (LCD).
Two pushbutton switches, located on the EV kit's printed circuit board, control the output voltage. One switch connects to the CTRL pin and the other to the ADJ pin. Logic signals from an external controller may be connected to the board for optional output voltage control.
Two pushbutton switches, located on the EV kit's printed circuit board, control the output voltage. One switch connects to the CTRL pin and the other to the ADJ pin. Logic signals from an external controller may be connected to the board for optional output voltage control.
简化框图
Technical Docs
数据资料 | MAX749评估板 | Feb 01, 1995 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。