回到顶部

MAX606、MAX607评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX606、MAX607评估板 Jan 01, 1999
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
  • +5V, +12V, or Adjustable Voltage
  • Tiny Surface-Mount Design
  • 200mA Output Current
  • +3V to +5V Input Voltage Range
  • 1µA IC Shutdown Current
  • Up to 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

应用/用途

描述

The MAX606 evaluation kit (EV kit) provides a regulated +5V output voltage at up to 200mA while operating from a +3V to +5V input voltage. The MAX606 operates at frequencies up to 1MHz, allowing the use of small external components.

The MAX606 EV kit is a fully assembled and tested, surface-mount printed circuit board. It comes with the output voltage set to +5V, but can also be used to evaluate other output voltages between VIN and +12.5V.

The MAX606 EV kit can also be used to evaluate the MAX607, which operates at 500kHz. Simply order a free sample of the MAX607EUA along with the MAX606 EV kit.

简化框图

Technical Docs

数据资料 MAX606、MAX607评估板 Jan 01, 1999