回到顶部

Evaluation Kit for the MAX25322

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX25322 Aug 16, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • ASIL-C Compliant
  • Factory Programmable OV/UV with ±1% Accuracy
  • Single Supply Operation with 3.0V to 5.5V Input Supply Range
  • Individual Output Voltages Available from 0.5V to 3.8V
  • Resistor-Adjustable Output Voltage
  • Individual Output Current up to 6A
  • ±1% Output Voltage Accuracy
  • Frequency-Synchronization Input
  • Individual Enable Inputs
  • Individual Active-Low RESET Outputs
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • -40°C to 125°C Automotive Temperature Range
  • Automotive Grade External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • Secondary Regulator for SoC/MCU Supply

描述

The MAX25322 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX25322: a highefficiency independent phase dual 6A low-voltage buck converter. The EV kit is created with automotive grade components and can test each of the outputs to full load. Various test points and jumpers are included for evaluation. The standard EV kit includes the installed MAX25322CAFNA/VY+ with a factory preset output voltage of 0.85V on both VOUT1 and VOUT2.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX25322 Aug 16, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心