回到顶部

Evaluation Kit for the MAX25239, MAX25240

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX25239, MAX25240 Aug 11, 2022

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • High-Voltage Step-Down Converters with Integrated Power FETs to Minimize Board-Area-Occupancy
  • Seamless Transition Across buck and Boost Operating Regions
  • 4.5V to 40V Input Supply Range
  • Extended Input Range Down to 2V After Initial Startup
  • Provides 11.5V Output Up to 4.5A Output Current
  • Output Voltages Adjustable Between 3.3V and 20V Through External Resistors
  • ±2% Output Voltage Accuracy
  • Skip-Mode Operation to Maximize Efficiency During Light Load Conditions
  • Frequency-Synchronization Input
  • Spread Spectrum Enable Input
  • Buck-Boost Enable Input
  • Voltage-Monitoring PGOOD Output
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • ADAS ECU
  • Body Electronics
  • Infotainment Systems
  • Point-of-Load Power Supplies
  • Start-Stop Systems

描述

The MAX25240 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX25240 400kHz, 36V buck-boost converter. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The standard EV kit comes with the MAX25240AFFF/VY+ installed (11.5V, 400kHz) and can also be used to evaluate other MAX25240 variants with minimal component changes shown in the MAX25240 EV Kit Bill of Materials.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX25239, MAX25240 Aug 11, 2022

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com