Evaluation Kit for the MAX25231
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25231 | Jan 12, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 3.5V to 36V Input Supply Range
- 5V or 3.3V Fixed Output Voltage, or Adjustable Between 1V and 10V
- Delivers Up to 1.2A Output Current
- Frequency-Synchronization Input
- Enable Input
- Voltage-Monitoring PGOOD Output
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- ADAS
- CAN
- Cluster
- Navigation
- Point of Load
描述
The MAX25231 evaluation kit (EV kit) provides a proven design to evaluate the MAX25231 2.1MHz high-voltage mini-buck converters in a 12-pin TDFN package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.
The EV kit comes with a MAX25231ATCA/V+ installed, but can also be used to evaluate all other MAX25231 variants with minimal U1 component changes.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25231 | Jan 12, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。