Evaluation Kit for the MAX25207
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25207 | Jan 04, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- +3.5V to +60V Input Supply Range
- Output Voltage: 14V in Buck Mode (Follows Input in Bypass Mode)
- Output Current: 7A (Configurable to 20A)
- Switching Frequency: 440kHz
- Forced-PWM Mode of Operation
- Spread-Spectrum Control
- Enable Input
- Voltage Monitoring PGOOD Output
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 24V Truck systems, Infotainment Systems, 48V systems
描述
The MAX25207 evaluation kit (EV kit) provides a proven design to evaluate the MAX25207 automotive 2.2MHz synchronous step-down controllers with bypass mode. The default EV kit delivers 7A with input voltages up to 60V, but it can be configured to deliver up to 20A. The output voltage quality can be monitored by observing the PGOOD signal.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25207 | Jan 04, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。