回到顶部

Dual-Output 6A, 3Mhz, 2.7V to 16V, Step-Down Switching Regulator

Shrink Your Designs with Smallest and Fastest Two Regulators in One Package

产品详情

主要特征

Parametric specs for Step-Down Switching Regulators
VIN (V) (min) 2.7
VIN (V) (max) 16
VOUT1 (V) (min) 0.5
VOUT1 (V) (max) 5.8
IOUT1 (A) (max) 6
Switch Type Internal
Output Adjust. Method Resistor
Synchronous Switching? Yes
Power Good Signal Yes
# DC-DC Outputs 2
Switching Frequency (kHz) 3000
Design Tools EE-Sim
Package/Pins FC2QFN/21
Budgetary
Price (See Notes)
2.92
缩小

简化框图

Technical Docs

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

参量

Parametric specs for Step-Down Switching Regulators
VIN (V) (min) 2.7
VIN (V) (max) 16
VOUT1 (V) (min) 0.5
VOUT1 (V) (max) 5.8
IOUT1 (A) (max) 6
Switch Type Internal
Output Adjust. Method Resistor
Synchronous Switching? Yes
Power Good Signal Yes
# DC-DC Outputs 2
Switching Frequency (kHz) 3000
Design Tools generateDesignEESIMUrl('', 'MAX20812T')
Package/Pins FC2QFN/21
Budgetary
Price (See Notes)
2.92

主要特征

  • High Power Density with Low Component Count
    • Dual-Output or Dual-Phase Operation
    • Single-Supply Operation with Integrated LDO for Bias Generation
    • Optional 2.5V to 5.5V External Bias for Higher Efficiency
    • Compact 3.5mm x 4.6mm, 21-Pin, FC2QFN Package
    • Internal Compensation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.5V to 5.8V Output Voltage Range
    • 500kHz to 3MHz Configurable Switching Frequency
    • -40°C to +125°C Junction Temperature Range
    • Three Pin-Strap Programming Pins to Select Different Configurations
    • Independent Enable and Power Good for Each Output
  • Optimized Performance and Efficiency
    • 92.5% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
    • Interleaved 180° Out-of-Phase Operation
    • Selectable AMS to Improve Load Transient
    • Selectable DCM to Improve Light Load Efficiency
    • Active Current Balancing for Dual-Phase Operation (MAX20812 only)

应用/用途

  • Communications Equipment
  • I/O Pins of an FPGA/DSP/MCU
  • Memory VDDQ
  • Networking Equipment
  • Point-of-Load Voltage Regulators
  • Servers and Storage Equipment
  • μP Chipsets

描述

The MAX20812/MAX20812T is a dual-output, fully integrated, highly efficient, step-down DC-DC switching regulator. These regulators are able to operate from 2.7V to 16V input supplies, and each output can be regulated from 0.5V to 5.8V, delivering up to 6A of load current per output. With the MAX20812, the two outputs can be connected in parallel as a single-output, dual-phase regulator that supports up to 12A load current.

The switching frequency of this device can be configured from 500kHz to 3.0MHz and provides the capability of optimizing the design in terms of solution size and performance.

The MAX20812/MAX20812T utilizes fixed-frequency, current-mode control with internal compensation. The dual-switching regulators operate 180° out-of-phase. The MAX20812 features a selectable advanced modulation scheme (AMS) to provide improved dynamic load transient performance. The device also features selectable discontinuous current mode (DCM) operation to improve light load efficiency. Operation settings and configurable features can be selected by connecting pin-strap resistors from the PGM_ pins to ground.

The MAX20812/MAX20812T has an internal 1.8V LDO output to power the gate drives (VCC) and internal circuitry (AVDD). The device also has an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency.

The MAX20812/MAX20812T integrates multiple protections including positive and negative overcurrent protection, output overvoltage protection, and overtemperature protection to ensure a robust design.

The MAX20812/MAX20812T is available in a compact 3.5mm x 4.6mm FC2QFN package that supports -40°C to +125°C junction temperature operation. The MAX20812 package has an open top, and the MAX20812T package has a closed top.

简化框图

MAX20812: Block Diagram MAX20812: Block Diagram Zoom icon

Technical Docs

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心