MAX20801AEVKIT

MAX20800, MAX20801 评估套件


点击查看特定型号的库存状况。

说明

MAX2080XXEVKIT#家族评估套件(EV kit)为评估MAX20800和MAX20801最大功率点跟踪(MPPT) IC的参考平台。这些单芯片、集成开关调节器提供极其紧凑、低成本、高效、快速、高精度且可靠的电源方案,适用于光伏(PV)模块。更多信息请参见MAX20800和MAX20801 IC数据手册。

评估板包括完全装配并经过测试的MAX20800实施PCB。包括用于三个光伏电池串的输入和输出连接器,提高使用标准60或72电池晶硅PV模块的灵活性和易用性。

关键特性

  • 对三组20-24个串联PV电池执行MPPT
  • 快速MPPT快速响应条件变化
  • 3,800mm2小方案尺寸
  • 集成限压箝位输出电压
  • 集成限流箝位输出电流
  • 有源旁路功能避免热斑
  • 支持Flash和EL测试
  • 峰值99.1%、CEC 98.7%和Euro 98.3%效率
  • 经过验证的PCB布局
  • 完全装配并经过测试
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX18166
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX18066
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX77511
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

  • 3A/Phase Configurable Buck Regulator
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range

MAX77711
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

  • 3A/Phase Configurable Buck Regulator
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range

MAX15158, MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX25201
36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25202
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25200
    36V Automotive Low-IQ 200kHz to 2.2MHz Sepic/Flyback Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 20μA Quiescent Current in Skip Mode
  • ±1.5% FB Voltage Accuracy

  • MAX20499
    Automotive Core Power Supply 5V, 8A/12A Step-Down Converter

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
    • MAX20499A: 8A
    • MAX20499B: 12A
  • Differential Remote Voltage Sensing

  • MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAXM17724
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17712
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17720
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM15068
    7.5V至60V、200mA、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17633
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17634
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17635
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17537
    4.5V至60V、3A、高效、DC-DC降压型SiP电源模块,集成电感

    • 降低设计复杂度和制造风险,缩短上市时间
    • 节省电路板空间,适用于空间受限的应用
    • 可灵活地对电源设计进行优化

    MAXM17631
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17632
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17630
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAX20473
    Low-Voltage Synchronous Boost Converter

    • Synchronous Boost Converter
    • 3.0V to 4.0V Operating Supply Voltage
    • True Output Shutdown

    MAX17662
    3.5V至36V、2A、高效、同步降压型DC-DC转换器

    • 减少外部元件,降低总体成本
    • 减少DC-DC稳压器库存清单
    • 降低功耗

    MAX77504
    14V输入、3A、高效Buck转换器,采用WLP或QFN封装

    • 3A单通道Buck调节器
    • 2.6V至14V输入电压
    • 0.6V至6V输出电压范围

    MAX20458
    36V Boost控制器,集成3.5A同步Buck转换器,适用于汽车应用

    • 满足严格的OEM模块功耗和性能规范
    • 支持启动就绪设计
    • EMI抑制特性可降低对敏感无线电频段的干扰,且不影响较宽输入电压范围

    MAX20057
    36V升压转换器,集成双路、3.5A/2A、同步Buck转换器,适用于汽车应用

    • 满足严格的OEM模块功耗和性能规范
    • 支持启动就绪设计
    • 集成和热增强封装,节省电路板空间和成本

    MAX17631
    4.5V至36V、1.5A、高效、同步降压型DC-DC转换器

    • 减少外部元件,降低总体成本
    • 减少DC-DC稳压器库存种类
    • 降低功耗

    MAX17634A
    4.5V至36V、4.25A、高效、同步降压型DC-DC转换器

    • 减少外部元件,降低总体成本
    • 减少DC-DC稳压器库存清单
    • 降低功耗

    MAX17634B
    4.5V至36V、4.25A、高效、同步降压型DC-DC转换器

    • 减少外部元件,降低总体成本
    • 减少DC-DC稳压器库存清单
    • 降低功耗

    MAX17634C
    4.5V至36V、4.25A、高效、同步降压型DC-DC转换器

    • 减少外部元件,降低总体成本
    • 减少DC-DC稳压器库存清单
    • 降低功耗