主要特征
- Optimized for Single +10V to +16V Supply
- Onboard +3.3V Regulator (MAX17501)
- Generates Two Independent Outputs
- Output 1: 4-Phase, 1V, 150A
- Output 2: 2-Phase, 1V, 75A
- 500kHz Switching Frequency
- Independent Enable Switches
- PMBus Configuration and Control
- Compatible with Maxim’s PowerTool™ GUI
- Easy Connection to PC Using MAXPOWERTOOL002 USB-to-SMBus Interface (order separately)
- Status LEDs
- Power-Good
- Power-Stage Fault
- SMBus Alert
- Proven PCB Layout
- Compensation Scheme Optimized for High Bandwidth
- Fully Tested and Assembled
应用/用途
- ASICs, DSPs, and FPGAs
- Communication, Networking, Servers, and Storage Equipment
- DDR Memory
- Microprocessor Chipsets
描述
This MAX20754EVKIT7 evaluation kit (EV kit) demonstrates the MAX20754 PMBus™-compatible dual-output multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754EVKIT7 EV kit is a two-output design, with four phases assigned to Output 1 and the remaining two phases assigned to Output 2. Both outputs use coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.
The EV kit also demonstrates the MAX20790 power-stage device; there are six MAX20790 devices, one per phase.
Technical Docs
数据资料 | Evaluation Kit for the MAX20754 and MAX20790 | Nov 29, 2021 |