回到顶部

MAX1716、MAX1854、MAX1855评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1716、MAX1854、MAX1855评估板 Nov 03, 2000

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • High Speed, Accuracy, and Efficiency
  • Voltage-Positioned Output
  • Low Output Capacitor Count (5)
  • Reduces CPU Power Consumption
  • Fast-response Quick-PWM™ Architecture
  • +7V to +24V Input Voltage Range
  • Adjustable Output Range (5-Bit DAC)
    • MAX1716: 0.925V to 1.6V
    • MAX1854: 0.925V to 2.0V
    • MAX1855: 0.6V to 1.75V
  • 18A Load-Current Capability
  • 300kHz Switching Frequency
  • VGATE Transition-Complete Indicator
  • 24-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

应用/用途

  • 计算机:台式机、工作站和服务器
  • 笔记本电脑
  • 服务器
  • 工作站

描述

The MAX1855 evaluation kit (EV kit) demonstrates a high-power, dynamically adjustable notebook CPU power-supply application circuit. The MAX1855 DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX1855 EV kit is designed for CPU core applications requiring a voltage-positioned supply. Voltage positioning and a high-DC-accuracy control loop decrease full-load power dissipation and reduce the required number of output capacitors.

This fully assembled and tested circuit board provides a digitally adjustable 0.6V to 1.75V output voltage from a +7V to +24V battery input range. It delivers up to 18A output current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

This EV kit can also be used to evaluate the MAX1716 (0.925V to 1.6V output) and the MAX1854 (0.925V to 2.0V output).

简化框图

Technical Docs

数据资料 MAX1716、MAX1854、MAX1855评估板 Nov 03, 2000

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com