回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | MAX1836、MAX1837评估板 | Mar 23, 2001 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Preset +3.3V Output Voltage
- 250mA Output Current
- +4.5V to +24.0V Input Voltage Range
- Adjustable Output Voltages (+1.25 to +5.5V)
- Low 12µA (typ) Quiescent Supply Current
- Surface-Mount Construction
- Fully Assembled and Tested
应用/用途
- 4mA至20mA环路供电
- 9V电池系统
- 备用电源
- 分布式供电系统
- 手持式设备
- 工业控制电源
- 笔记本电脑
描述
The MAX1837 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the performance of the MAX1837 step-down DC-DC converter. The EV kit provides a +3.3V output from a +4.5V to +24.0V input and can deliver up to 250mA of load current. The EV kit circuit includes the MAX1837EUT33 DC-DC converter, which is preset to regulate the output voltage to +3.3V but can be reconfigured to output voltages in the +1.25V to +5.5V range. This EV kit can also be used to evaluate other preset voltage parts in the MAX1836/ MAX1837 family.
简化框图
Technical Docs
数据资料 | MAX1836、MAX1837评估板 | Mar 23, 2001 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。