回到顶部

Evaluation Kit for the MAX17783C in 3.3V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17783C in 3.3V Output-Voltage Application Aug 06, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Operates from a 6V to 60V Input Supply
  • 3.3V Output Voltage
  • Delivers Up to 2.5A Output Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • External Clock Synchronization
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • 音频电源
  • 基站电源
  • 配电稳压器
  • 通用负载点
  • 高压、单板系统
  • 工业和商业配电
  • LED显示屏
  • 机顶盒
  • 壁式变压器稳压

描述

The MAX17783CEVKITA# evaluation kit (EV kit) provides a proven design to evaluate the MAX17783C high-efficiency, high-voltage, Himalaya step-down DC-DC converter. The EV kit generates 3.3V output at load currents up to 2.5A from a 6V to 60V input supply. The switching frequency of the EV kit is preset to 500kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for thermal performance. For more details about the IC benefits and features, refer to the MAX17783C IC data sheet.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17783C in 3.3V Output-Voltage Application Aug 06, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com