回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | MAX1776评估板 | May 01, 2001 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- +5.5V to +24V Input Voltage Range (for Fixed +5V Output)
- +4.5V to +24V Input Voltage Range (for +3.3V Output)
- Output Voltage Fixed +5V Adjustable Output (+1.25V to +23.5V)
- 500mA Output Current
- 3µA IC Shutdown Mode
- 8-Pin µMAX Package
- Surface-Mount Construction
- Fully Assembled and Tested
应用/用途
- 分布式供电系统
- 手持式设备
- 不间断电源
- 笔记本电脑
描述
The MAX1776 evaluation kit (EV kit) provides a +5.0V output voltage from a +5.5V to +24V input source. It delivers 500mA output current and operates up to 100% duty cycle at dropout. The MAX1776 is a step-down switching regulator with an internal power switch.
The EV kit is a fully assembled and tested surface-mount PC board. It can also be used to evaluate other output voltages in the +1.25V to +23.5V range by adding the feedback resistors and changing a jumper setting.
The EV kit is a fully assembled and tested surface-mount PC board. It can also be used to evaluate other output voltages in the +1.25V to +23.5V range by adding the feedback resistors and changing a jumper setting.
简化框图
Technical Docs
数据资料 | MAX1776评估板 | May 01, 2001 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。