Evaluation Kit for the MAX17761 in 5V Output-Voltage Application
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17761 in 5V Output-Voltage Application | Oct 29, 2020 |
主要特征
- Operates from a 7.5V to 76V Input Supply
- 5V Output Voltage
- Up to 1A Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE/ILIM Pin to Select Among PWM or PFM Modes and 1.6A or 1.14A current limits
- Auxiliary Bootstrap LDO to improve efficiency
- Open-Drain Active-Low RESET Output
- External Clock Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
应用/用途
- Basestation Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage, Single-Board Systems
- Industrial Control Power Supplies
- Wall Transformer Regulation
描述
The MAX17761EVKITBE# provides a proven design to evaluate the MAX17761 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 1A from a 7.5V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17761 IC data sheet.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17761 in 5V Output-Voltage Application | Oct 29, 2020 |