回到顶部

Evaluation Kit for the MAX17760 in 12V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17760 in 12V Output-Voltage Application Oct 05, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Operates from a 16V to 76V Input Supply
  • 12V Output Voltage
  • Up to 300mA Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select between PWM or PFM Modes
  • Bootstrap Bias Input for Improved Efficiency
  • Open-Drain Active-Low RESET Output
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • ndustrial Control Power Supplies
  • Wall Transformer Regulation

描述

The MAX17760BEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the MAX17760 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 12V at load currents up to 300mA from a 16V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for thermal performance. For more details about the IC Benefits and Features, refer to the MAX17760 IC data sheet.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17760 in 12V Output-Voltage Application Oct 05, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com