Evaluation Kit for the MAX17760 in 5V Output-Voltage Application
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17760 in 5V Output-Voltage Application | Jun 17, 2020 |
主要特征
- Operates from a 7V to 76V Input Supply
- 5V Output Voltage
- Up to 300mA Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE Pin to Select between PWM or PFM Modes
- Bootstrap Bias Input for Improved Efficiency
- Open-Drain Active-Low RESET Output
- External Clock Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
应用/用途
- 基站电源
- 配电稳压器
- 通用负载点
- 高压单板系统
- 工业控制电源
- 壁式变压器稳压
描述
The MAX17760AEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the MAX17760 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 300mA from a 7V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17760 IC data sheet.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17760 in 5V Output-Voltage Application | Jun 17, 2020 |