回到顶部

Evaluation Kit for the MAX17662 in 5V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17662 in 5V Output-Voltage Application Jan 06, 2020

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Operates from a 6.5V to 36V Input Supply
  • 5V Output Voltage
  • Delivers Up to 2A Output Current
  • 500kHz Switching Frequency
  • Enable/Undervoltage Lockout Input, Resistor- Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Compliance with CISPR22(EN55022) Class B Conducted and Radiated Emissions

应用/用途

  • 基站电源
  • 配电稳压器
  • 通用负载点电源
  • 高压、单板系统
  • 工业控制电源
  • 壁式变压器稳压

描述

The MAX17662BEVKITB# evaluation kit (EV kit) provides a proven design to evaluate the MAX17662B highefficiency, synchronous step-down DC-DC converter. The EV kit provides 5V/2A at the output from a 6.5V to 36V input supply. The switching frequency of the EV kit is preset to 500kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to MAX17662B data sheet.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17662 in 5V Output-Voltage Application Jan 06, 2020

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com