回到顶部

MAX1765评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1765评估板 Feb 19, 2001

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Operation from Inputs as Low as 0.7V
  • Output Voltages
    • +3.3V Output at 800mA (DC-DC)
    • +2.85V Output at 500mA (LDO)
  • Both Outputs Are Adjustable with External Resistors
  • Two Complete Circuits (Both Package Types)
  • 1µA IC Shutdown Current
  • 1MHz PWM Switching Frequency (for Small, Surface-Mount Components)
  • Programmable Operating Mode
  • Built-In 500mA LDO Linear Regulator
  • Fully Assembled and Tested

应用/用途

  • 蜂窝电话

描述

The MAX1765 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains two separate switching-regulator and linear-regulator circuits. Both circuits are configured for a +3.3V DC-DC output, which provides up to 800mA of current. They also contain a low-dropout (LDO) linear regulator that is configured for a +2.85V output and provides up to 500mA at the output. The two circuits differ only in their package type: the low-power circuit (left side) uses a 16-pin QSOP that can dissipate up to 696mW, while the high-power circuit (right side) uses a 16-pin TSSOP-EP that can dissipate up to 1700mW.

The MAX1765 features an internal N-channel MOSFET switch and a P-channel synchronous rectifier, and a pin-selectable forced pulse-width modulation (PWM) mode. The MAX1765 EV kit demonstrates low quiescent current and high efficiency (up to 96%) for maximum battery life. Operation at 1MHz allows the use of tiny surface-mount components.

简化框图

Technical Docs

数据资料 MAX1765评估板 Feb 19, 2001

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心