Evaluation Kit for the MAX17632 5V Output-Voltage Application
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17632 5V Output-Voltage Application | Aug 30, 2019 |
主要特征
- Operates from a 6.5V to 36V Input Supply
- 5V Output Voltage
- Delivers Up to 2A Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR-22(EN55022) Class B Conducted and Radiated Emissions
应用/用途
- 基站电源
- 配电稳压器
- 通用负载点电源
- 高压单板系统
- 工业控制电源
- 壁式变压器稳压
描述
The MAX17632C5EVKITE# evaluation kit (EV kit) provides a proven design to evaluate the MAX17632C high-efficiency, synchronous step-down DC-DC converter. The EV kit provides 5V/2A at the output from a 6.5V to 36V input supply. The switching frequency of the EV kit is preset to 400kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI and thermal performance. For more details about the IC benefits and features, refer to the MAX17632 IC data sheet.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17632 5V Output-Voltage Application | Aug 30, 2019 |