回到顶部

Evaluation Kit for the MAX17630 3.3V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17630 3.3V Output-Voltage Application Sep 19, 2019

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Operates from a 4.5V to 36V Input Supply
  • 3.3V Output Voltage
  • Delivers Up to 1A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • 基站电源
  • 配电稳压器
  • 通用负载点电源
  • 高压单板系统
  • 工业控制电源
  • 壁式变压器稳压

描述

The MAX17630AEVKIT# Evaluation Kit (EV kit) provides a proven design to evaluate the MAX17630A high-efficiency, synchronous step-down DC-DC converter. The EV kit provides 3.3V/1A at the output from a 4.5V to 36V input supply. The switching frequency of the EV kit is preset to 400kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit layout is optimized for thermal performance. For more details about the IC benefits and features, refer to MAX17630 data sheet.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17630 3.3V Output-Voltage Application Sep 19, 2019

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心