回到顶部

MAX1761评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1761评估板 Dec 01, 2000

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • +5V to +20V Input Voltage Range
  • Preset 1.8V and 2.5V Output Voltages
  • Adjustable Output Voltages (1V to 5.5V, external divider)
  • 2A Output Current
  • 300kHz Switching Frequency
  • No Current-Sense Resistor
  • 4µA V+ Shutdown Supply Current
  • 5µA VL Shutdown Supply Current
  • 16-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

应用/用途

  • 1.8V/2.5V逻辑和I/O电源
  • 数码相机
  • 手持终端
  • 笔记本电脑与PDA
  • 智能电话

描述

The MAX1761 evaluation kit (EV kit) demonstrates a standard 2A application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage rail for use as chipset, I/O, and other low-voltage supplies in notebook computers and PDAs.

The MAX1761 EV kit provides dual 1.8V and 2.5V output voltages from a +5V to +20V battery input range. It delivers up to a 2A output current for each output with greater than 90% efficiency. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

This EV kit is a fully assembled and tested circuit board. It also allows the evaluation of other output voltages in the 1.0V to 5.5V range by changing feedback resistors R1–R4.

简化框图

Technical Docs

数据资料 MAX1761评估板 Dec 01, 2000

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心