回到顶部

Evaluation Kit for the MAX17577 and MAX17578 in -12V and -5V Output-Voltage Applications

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17577 and MAX17578 in -12V and -5V Output-Voltage Applications Jan 04, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Operates Over a Wide Input Range
  • MAX17577EVKIT#: VOUT1 = -12V, IOUT1 = 0.8A, VIN1 Range = 16V to 48V
  • MAX17578EVKIT#: VOUT2 = -5V, IOUT2 = 1A, VIN2 Range = 16V to 55V
  • Enable/UVLO Input, Resistor Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • RESET Output with a Pull-Up Resistor to an External Supply
  • System Ground Interfaced EN/UVLO and Active-Low RESET Pins
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

应用/用途

  • Applications
  • Gate-Drive Circuits
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board System
  • Industrial Control Power Supply
  • Motion Control
  • Wall-Transformer Regulation

描述

The MAX17577EVKIT# and MAX17578EVKIT# evaluation kits (EV kits) provide a proven design to evaluate the MAX17577 and MAX17578 high-efficiency, high-voltage, inverting, Himalaya synchronous DC-DC converters. The devices generate output voltages (VOUT) from -0.9V to -36V and can deliver up to 1A of load current from a wide 4.5V to 60V-|VOUT| input voltage range.

The MAX17577EVKIT# EV kit generates -12V output (VOUT1) at load currents up to 0.8A from a 16V to 48V input supply and operates at 600kHz switching frequency. This EV kit configuration features MAX17577 that operates in continuous conduction mode (CCM) at all loads, thus, providing a constant frequency operation.

The MAX17578EVKIT# EV kit generates -5V output (VOUT2) at load currents up to 1A from a 16V to 55V input supply and operates at 600kHz switching frequency. This EV kit configuration features MAX17578 that operates in discontinuous conduction mode (DCM) for superior efficiency at light loads.

The EV kits are configured for optimum efficiency and component size. The EV kits feature programmable enable and input undervoltage-lockout (UVLO), softstart, open-drain active-low RESET signal and external clock synchronization. The EV kits also provide a good layout example, which are optimized for conducted, radiated EMI, and thermal performance. For more details about the device Benefits and Features, refer to the MAX17577, MAX17578 IC data sheet.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17577 and MAX17578 in -12V and -5V Output-Voltage Applications Jan 04, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com