回到顶部

Evaluation Kit for the MAX17557 in 5V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17557 in 5V Output-Voltage Application Jan 25, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Operates from a 6.5V to 48V Input Supply
  • 5V Output Voltage
  • Up to 10A Output Current
  • 350kHz Switching Frequency
  • Enable/Disable Input, Resistor-Programmable UVLO Threshold
  • MODE Selection Jumper to Select Between PWM and DCM Modes
  • Capacitor Programmable Soft-Start Time
  • External Clock Synchronization Input
  • Jumper Programmable Soft-Stop Enable or Disable Functionality
  • Open-Drain PGOOD Output
  • Overcurrent Protection Mode Selection Jumper
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32(EN55032) Class B Conducted and Radiated Emissions

应用/用途

  • 电脑数控
  • DC动力系统分配
  • 工业电源
  • 运动控制
  • 可编程逻辑控制器

描述

The MAX17557EVKITE# evaluation kit (EV kit) provides a proven design to evaluate the MAX17557 high-efficiency, high-voltage, Himalaya synchronous step-down DC-DC controller. The EV kit is preset to generate 5V output at load currents up to 10A from a 6.5V to 48V input supply. The EV kit features a 350kHz switching frequency for optimum efficiency and component size. The EV kit features PCB pads for enable/disable functionality, opendrain power-good (PGOOD) output, and external clock synchronization (MODE/SYNC). The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the device, refer to the MAX17557 IC data sheet’s Benefits and Features section.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17557 in 5V Output-Voltage Application Jan 25, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com