回到顶部

Evaluation Kit for the MAX17554

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17554 May 27, 2022

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • 10V to 60V Input-Voltage Range for the Step-Down Converter
  • 2.5V Output Voltage, Up To 50mA Continuous Load Current
  • 82% Peak Efficiency
  • Minimum Number of External Components
  • 70kHz Fixed Switching Frequency
  • Fixed Turn ON/OFF Input Voltage
  • Internal Loop Compensation
  • 0.8ms (typ) Internal Soft-Start Time
  • Hiccup-mode Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • Factory Automation
  • Aftermarket Market Automotive
  • General Point of Load

描述

The MAX17554C evaluation kit (EV kit) is a fully assembled and tested circuit board that shows the performance of the MAX17554C, 10V to 60V, 50mA, ultra-small, high efficiency, synchronous step-down DCDC converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 10V to 60V input and provides a 2.5V, 50mA output. The MAX17554C turns on at 42.5V (max) and turn off at 10V (max). The step-down converter works at a fixed 70kHz switching frequency and delivers a peak efficiency of 82%.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17554C features fixed turn ON/OFF input voltage and 70kHz switching frequency. The device offers built-in hiccup mode protection for overload and short-circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 Class B standard.

简化框图

MAX17554CEVKIT: Board Photo MAX17554CEVKIT: Board Photo Zoom icon

Technical Docs

数据资料 Evaluation Kit for the MAX17554 May 27, 2022

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心