Evaluation Kit for the MAX17502 in TDFN Package
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17502 in TDFN Package | Sep 09, 2019 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Operates from a 6.5V to 60V Input Supply
- Programmed 5V Output Voltage, 1A Load Current
- 600kHz Switching Frequency
- Enable/UVLO Input
- Resistor-Programmable UVLO Threshold
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
应用/用途
- 基站、VOIP、电信
- 电池供电设备
- 通用负载点电源
- 家庭影院
- HVAC与楼宇控制
- 工业过程控制
描述
The MAX17502GTEVKITE# provides a proven design to evaluate the MAX17502G high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 1A from a 6.5V to 60V input supply. The EV kit features a 600kHz fixed switching frequency for optimum efficiency and component size. The EV kit features a forced- PWM control scheme that provides constant switching frequency operation at all load and line conditions. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17502 data sheet.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17502 in TDFN Package | Sep 09, 2019 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。