MAX1745EVKIT

MAX1744、MAX1745评估板


点击查看特定型号的库存状况。

说明

The MAX1744 evaluation kit (EV kit) provides a selectable 3.3V or 5V output voltage from input as high as 36V. The MAX1744 operates up to 100% duty cycle, extending the usable input voltage range. The 100% duty cycle and a low 100mV current-sense level permit very low dropout voltages. The circuit is configured to deliver up to 2A of output current with greater than 90% conversion efficiency. The output current can be increased by changing the external components.

This EV kit is a fully assembled and tested circuit board. It can also be used to evaluate the MAX1745, which has an adjustable output voltage, by selecting feedback resistors R2 and R3.

关键特性

  • High Input Voltage (up to 36V)
  • Selectable 3.3V or 5V Output Voltage (MAX1744)
  • 1.25V to 18V Adjustable Output Voltage (MAX1745)
  • Low Dropout Voltage
  • 100% Maximum Duty Cycle
  • 2A Output Current
  • Up to 330kHz Switching Frequency
  • 4µA IC Shutdown Current
  • 10-Pin µMAX® Package
  • Fully Assembled and Tested

应用

  • 自动测试设备(ATE)
  • 水电气表自动抄表
  • 汽车引擎控制
  • 汽车乘客坐椅控制系统
  • 汽车传感器
  • 电池充电器
  • 楼宇能源管理(HVAC)
  • 楼宇安全/遥控相机
  • 电缆调制解调器
  • 蜂窝电话基站
  • 计算机:台式机、工作站和服务器
  • 全球定位系统(GPS)
  • 高速接入(电信)
  • 工业传感器发送器/变送器
  • 本地多点分配系统
  • 调制解调器
  • 网络集线器、交换机和路由器
  • 笔记本电脑
  • 电信交换机
  • 无线本地环路(WLL)
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX17783C
4.5V to 60V, 2.5A, High Efficiency, Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20028
Step-Down Controller with Dual 2.1MHz Step-Down DC-DC Converters

  • High-Efficiency Voltage DC-DC Controller Saves Power
  • Dual 2.1MHz DC-DC Converters with Integrated FETs Saves Space
  • High Accuracy to Meet ASIL Specification

MAX77533
14V Input, 1.5A High-Efficiency Buck Converter with 9μA IQ

  • 1.5A Single Channel Buck Regulator
  • 3V to 14V Input Voltage Range
  • 0.8V to 99%VSUP Output Voltage Range

MAX20766
Smart Slave IC with Integrated Current and Temperature Sensors

  • Increased Power Density with Fewer External Components
  • Accurate Real-Time Telemetry of Critical Parameters
  • Advanced Self-Protection Features for the System and IC

MAX20796
Dual-Phase Scalable Integrated Voltage Regulator with PMBus Interface

  • Peak Efficiency 92%; Full-Load Efficiency 90% at VIN = 12V, VOUT = 1V
  • Operating Input Voltage Range 4.5V to 16V
  • Output Voltage Range is 0.5V to 5.5V

MAX17227A
400mV to 5.5V Input, 2A nanoPower Boost Converter with Short-Circuit Protection and True Shutdown

  • 350nA Quiescent Supply Current from Output
  • Output Short-Circuit Protection
  • True Shutdown Mode

MAX20030
Dual Buck, Sync Boost and LDO–Complete Front-End Power Supply with 17μA IQ

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • Enables Crank-Ready Designs
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

MAX20031
Dual Buck, Sync Boost and LDO–Complete Front-End Power Supply with 17μA IQ

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • Enables Crank-Ready Designs
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

MAX25431
Automotive 40V, 2.2MHz, H-Bridge Buck-Boost Controller

  • Meets Stringent Automotive Quality and Reliability Requirements
  • Efficient Solution in a Small Solutions Size
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements

MAX20710
Integrated, Step-Down Switching Regulator with PMBus

  • High Power Density and Low Component Count
  • Optimized Component Performance and Efficiency with Reduced Design-In Time
  • Increased Power-Supply Reliability with System and IC Self-Protection Features

MAX17760
4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20430
Four-Output Mini PMIC for Safety Applications

  • Multiple Functions for Small Size
  • High-Precision for ASIL Applications
  • Diagnostics and Redundant Circuits

MAX18066
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX18166
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX77511
10V输入、四相位、可配置、3A/相位、高效Buck转换器

  • 3A/相配置Buck调节器
  • 2.3V至10V输入电压范围
  • 0.25V至5.2V输出电压范围

MAX77711
10V输入、四相位、可配置、3A/相位、高效Buck转换器

  • 3A/相配置Buck调节器
  • 2.3V至10V输入电压范围
  • 0.25V至5.2V输出电压范围

MAX15158, MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability